SPRUJ53D April 2024 – April 2026 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
Conditional 32-Bit Move
| MRa | CLA floating-point destination register (MR0 to MR3) |
| mem32 | 32-bit memory location accessed using one of the available addressing modes |
| CNDF | Optional condition |
LSW: mmmm mmmm mmmm mmmm
MSW: 0111 00cn dfaa addr If the condition is true, then move the 32-bit value referenced by mem32 to the floating-point register indicated by MRa.
if (CNDF == TRUE) MRa = [mem32];CNDF is one of the following conditions:
| Encode(1) | CNDF | Description | MSTF Flags Tested |
|---|---|---|---|
| 0000 | NEQ | Not equal to zero | ZF == 0 |
| 0001 | EQ | Equal to zero | ZF == 1 |
| 0010 | GT | Greater than zero | ZF == 0 AND NF == 0 |
| 0011 | GEQ | Greater than or equal to zero | NF == 0 |
| 0100 | LT | Less than zero | NF == 1 |
| 0101 | LEQ | Less than or equal to zero | ZF == 1 OR NF == 1 |
| 1010 | TF | Test flag set | TF == 1 |
| 1011 | NTF | Test flag not set | TF == 0 |
| 1100 | LU | Latched underflow | LUF == 1 |
| 1101 | LV | Latched overflow | LVF == 1 |
| 1110 | UNC | Unconditional | None |
| 1111 | UNCF(2) | Unconditional with flag modification | None |
This instruction modifies the following flags in the MSTF register:
| Flag | TF | ZF | NF | LUF | LVF |
|---|---|---|---|---|---|
| Modified | No | Yes | Yes | No | No |
if(CNDF == UNCF)
{
NF = MRa(31);
ZF = 0;
if(MRa(30:23) == 0) { ZF = 1; NF = 0; }
}
else No flags modified; This is a single-cycle instruction.
; Given A, B, X, M1 and M2 are 32-bit floating-point numbers
;
; if(A == B) calculate Y = X*M1
; if(A! = B) calculate Y = X*M2
;
_Cla1Task5:
MMOV32 MR0, @_A
MMOV32 MR1, @_B
MCMPF32 MR0, MR1
MMOV32 MR2, @_M1, EQ ; if A == B, MR2 = M1
; Y = M1*X
MMOV32 MR2, @_M2, NEQ ; if A! = B, MR2 = M2
; Y = M2*X
MMOV32 MR3, @_X
MMPYF32 MR3, MR2, MR3 ; Calculate Y
MMOV32 @_Y, MR3 ; Store Y
MSTOP ; end of task