SPRUJ53D April 2024 – April 2026 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
For a continuous export of data from the CLB peripherals, SPI RX buffers can be used. CLB data can be exported through the SPI RX buffers without CPU/CLA interventions.
For the F28P55x devices, CLB1 and CLB2 have access to SPIA and SPIB, respectively, as shown in Table 30-16.
| SPI Instance | CLB Instance |
|---|---|
| SPIA | CLB1 |
| SPIB | CLB2 |
When the CLB to SPI data exporting is enabled, 16-bit data can be exported from CLB to SPI RX buffers. The 32-bit HLC R0 register is the data that is exported to the SPI RX buffers. The user can select which 16-bit range of the HLC R0 is exported by configuring the CLB_SPI_DATA_CTRL_HI.SHIFT. The CLB also controls when HLC R0 data must be transferred to the SPI RX buffer through CLB_SPI_DATA_CTRL_HI.STRB that selects one of the HLC event signals from the static switch block.
When CLB to SPI data exporting is required, note:
Figure 30-21 CLB Control of SPI RX
Buffer