SPRUJ51A June 2023 – November 2025
The OLDI0 Display interface of the AM62x 17x17 SoC is connected to 40 pin LVDS display connector (J22) Mfr Part # FFC2A32-40-T from GCT. The OLDI Interface supports dual channel 8 bit LVDS output. The Pin-out details of the Display connector/ are given in Table 2-8.
Figure 2-9 OLDI Interface Block
Diagram| Pin no. | Signal | Pin no. | Signal |
|---|---|---|---|
| 1 | VCC_3V3_SYS(EEPROM_VDD) | 21 | CH1_LVDS_A2P |
| 2 | SoC_I2C0_SCL | 22 | GND |
| 3 | SoC_I2C0_SDA | 23 | CH1_LVDS_A3N |
| 4 | NC | 24 | CH1_LVDS_A3P |
| 5 | NC | 25 | GND |
| 6 | GND | 26 | CH2_LVDS_A0N |
| 7 | GND | 27 | CH2_LVDS_A0P |
| 8 | OLDI_RESETn | 28 | GND |
| 9 | GPIO_OLDI_INT | 29 | CH2_LVDS_A1N |
| 10 | GND | 30 | CH2_LVDS_A1P |
| 11 | CH1_LVDS_A0N | 31 | GND |
| 12 | CH1_LVDS_A0P | 32 | CH2_LVDS_CLKN |
| 13 | GND | 33 | CH2_LVDS_CLKP |
| 14 | CH1_LVDS_A1N | 34 | GND |
| 15 | CH1_LVDS_A1P | 35 | CH2_LVDS_A2N |
| 16 | GND | 36 | CH2_LVDS_A2P |
| 17 | CH1_LVDS_CLKN | 37 | GND |
| 18 | CH1_LVDS_CLKP | 38 | CH2_LVDS_A3N |
| 19 | GND | 39 | CH2_LVDS_A3P |
| 20 | CH1_LVDS_A2N | 40 | GND |