SPRUJ51A June   2023  – November 2025

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
    4. 1.4 EVM Revisions and Assembly Variants
    5. 1.5 Specification
  6. 2Hardware
    1. 2.1  Additional Images
    2. 2.2  Key Features
      1. 2.2.1 Processor
      2. 2.2.2 Memory
      3. 2.2.3 JTAG Emulator
      4. 2.2.4 Supported Interfaces and Peripherals
      5. 2.2.5 Expansion Connectors Headers to Support Application Specific Add On Boards
    3. 2.3  Power
      1. 2.3.1 Power Requirements
      2. 2.3.2 Power Input
      3. 2.3.3 Power Supply
      4. 2.3.4 Power ON OFF Procedures
        1. 2.3.4.1 Power-On Procedure
        2. 2.3.4.2 Power-Off Procedure
        3. 2.3.4.3 Power Test Points
      5. 2.3.5 Power Sequencing
      6. 2.3.6 AM62x 17x17 SoC Power
      7. 2.3.7 Current Monitoring
    4. 2.4  AM62x-Low Power SK EVM Interface Mapping
    5. 2.5  Clocking
    6. 2.6  Reset
    7. 2.7  OLDI Display Interface
    8. 2.8  CSI Interface
    9. 2.9  Audio Codec Interface
    10. 2.10 HDMI Display Interface
    11. 2.11 JTAG Interface
    12. 2.12 Test Automation Header
    13. 2.13 UART Interface
    14. 2.14 USB Interface
      1. 2.14.1 USB2.0 Type A Interface
      2. 2.14.2 USB2.0 Type C Interface
    15. 2.15 Memory Interfaces
      1. 2.15.1 LPDDR4 Interface
      2. 2.15.2 OSPI
      3. 2.15.3 MMC Interfaces
        1. 2.15.3.1 MMC0 - eMMC Interface
        2. 2.15.3.2 MMC1 - Micro SD Interface
        3. 2.15.3.3 MMC2 - M2 Key E Interface
      4. 2.15.4 EEPROM
    16. 2.16 Ethernet Interface
      1. 2.16.1 CPSW Ethernet PHY1 Default Configuration
      2. 2.16.2 CPSW Ethernet PHY2 Default Configuration
    17. 2.17 GPIO Port Expander
    18. 2.18 GPIO Mapping
    19. 2.19 AM62x-Low Power SK EVM User Setup and Configuration
      1. 2.19.1 EVM DIP Switches
      2. 2.19.2 Boot Modes
      3. 2.19.3 User Test LEDs
    20. 2.20 Expansion Headers
      1. 2.20.1 User Expansion Connector
      2. 2.20.2 MCU Connector
      3. 2.20.3 PRU Connector
    21. 2.21 Push Buttons
    22. 2.22 I2C Address Mapping
  7. 3Hardware Design Files
  8. 4Compliance Information
    1. 4.1 EMC, EMI and ESD Compliance
  9. 5Additional Information
    1. 5.1 Known Issues and Modifications
    2.     Trademarks
    3.     72
  10. 6Revision History

Audio Codec Interface

AM62x-Low Power SK EVM uses TI‘s Low-Power TLV320AIC3106 Stereo Audio Codec to interface with AM62x via McASP. TLV320AIC3106 is a low-power stereo audio codec with stereo headphone amplifier, as well as multiple inputs and outputs programmable in single ended or fully differential configurations. The record path of the TLV320AIC3106 contains integrated microphone bias, digitally controlled stereo microphone preamplifier and Automatic gain control (AGC) with mix/Mux capability among the multiple analog inputs. The stereo audio DAC supports sampling rates from 8kHz to 96kHz. 1x Standard 3.5mm TRRS Audio Jack connector Mfr. Part# SJ-43514 shall be provided for MIC and Headphone output. Audio Codec’s Line inputs are terminated to Test points. SELECT pin shall be held LOW to select I2C as control interface. Codec can be configured over I2C interface, where I2C address can be set by driving pins MFP0 and MFP1 pin either high or low. Both these pins are set to high, so the Device address is set to 0x1B. Unused inputs and outputs of the Audio Codec are connected to ground. The Controller Clock input, MCLK to the Audio Codec is provided through a 12.288MHz Oscillator. Audio serial data bus bit clock BCLK of the codec is driven by the AM62x SoC through a buffer. Audio serial data bus input and output DIN, DOUT are connected to SoC’s MCASP1_AXR0 and MCASP1_AXR2 through buffers. An AND output of RESETSTATz and a GPIO sourced via IO expander are used to reset the Audio codec. The TLV320AIC3106 is powered by an analog supply of 3.3V, a digital core supply of 1.8V, and a digital I/O supply 3.3V.
 Audio Codec Interface Block
                    Diagram Figure 2-11 Audio Codec Interface Block Diagram