SPRUJ51A June 2023 – November 2025
The AM62x-Low Power SK EVM offers two Ethernet Ports of 1 Gigabit Speed for external Communication. RGMII1 Gigabit Ethernet CPSW Port from AM62x 17x17 SOC is connected to the On-Board PHY Transceiver DP83867 while RGMII2 Gigabit Ethernet CPSW Port signals are terminated to a Board to Board connector providing flexibility of interfacing either to an optional daughter card. CPSW_RGMII1and CPSW_RGMII2 Ports share a common MDIO Bus to communicate with the external PHY Transceiver.
Figure 2-24 Ethernet
Interface Block Diagram