SPRUIU8B August   2020  – March 2026 TMS320F280040-Q1 , TMS320F280040C-Q1 , TMS320F280041 , TMS320F280041-Q1 , TMS320F280041C , TMS320F280041C-Q1 , TMS320F280045 , TMS320F280048-Q1 , TMS320F280048C-Q1 , TMS320F280049 , TMS320F280049-Q1 , TMS320F280049C , TMS320F280049C-Q1

 

  1.   1
  2.   Live Firmware Update With Device Reset on C2000 MCUs
  3.   Trademarks
  4. 1Introduction
  5. 2Resources Required for LFU
  6. 3Memory Layout
  7. 4Static Code in LFU
  8. 5LED Example Application and LFU Flow
  9. 6Running the LED Example
    1. 6.1 Serial Flash Programmer Update
    2. 6.2 Programming Static Code – Loading via Code Composer Studio (CCS)
    3. 6.3 Live Firmware Update of Application
    4. 6.4 Limitations and Troubleshooting
  10. 7Extended Implementations
    1. 7.1 Live Firmware Update with Reset on F28P65x MCUs
      1. 7.1.1 F28P65x LFU Hardware Requirements
      2. 7.1.2 Flash Organization
      3. 7.1.3 FWU Boot Mode
      4. 7.1.4 LED Example Application
        1. 7.1.4.1 LFU Command Processing
      5. 7.1.5 Running the Example
        1. 7.1.5.1 Loading the Example
        2. 7.1.5.2 Combing CPU1 and CPU2 Firmware Images
        3. 7.1.5.3 LFU over MCAN Host Programmer
          1. 7.1.5.3.1 Compiling the Host Programmer
          2. 7.1.5.3.2 Using the Host Programmer
      6. 7.1.6 Restrictions
  11. 8Revision History

Abstract

This document presents details on Live Firmware Update (LFU) with Device Reset on devices with two Flash banks, detailing the challenges involved and suggestions on how to address them. For simplicity of illustration, an LED-based example is used (included as part of C2000ware).