SPRAD48 July   2022 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1

 

  1.   Abstract
  2.   Trademarks
  3. 1 Introduction
  4. 2 Summary of Changes
  5. 3 Procedure to Apply the Changes
    1. 3.1 Do Not Skip Any of These Steps
    2. 3.2 Patch Information
  6. 4 Build Instructions
    1. 4.1 PSDKRA Build Instructions
    2. 4.2 PSDKLA Build Instructions
  7. 5 Demo Applications
    1. 5.1 Basic OpenVX Kernels
    2. 5.2 Capture - Display UseCase
      1. 5.2.1 Steps to Enable Demo
    3. 5.3 Single Camera VPAC Application Demo
      1. 5.3.1 Steps to Enable Demo
    4. 5.4 Multi Camera VPAC Application Demo
      1. 5.4.1 Steps to Enable Demo
  8. 6 Run Instructions
  9. 7 Basic Demo Applications
  10. 8 Single Camera VPAC Application Demo
  11. 9 Multi Camera VPAC Application Demo
  12. 10Limitations

Single Camera VPAC Application Demo

This application demonstrates the use of the VISS node and TI's 2A (AE and AWB) algorithm. It captures RAW images from the image sensor, processes them in VPAC and displays them using display subsystem. It also processes H3A data for AE and AWB algorithms.

GUID-20220719-SS0I-RLS9-KBXG-5Q8C8CPQPFRS-low.png Figure 5-3 Single Camera VPAC Application Demo