SPRAD48 July 2022 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
This application shows the workings of the Basic OpenVX kernels on the R5F core. The demo application perform the operations as shown in Figure 5-1 and provides the output image. The "vxAddNode" and "vxMultiplyNode" are run on Core 0 of the C66 DSP processor and "vxSubtractNode" is run on the Core 1 of the C66 DSP processor.
Figure 5-1 Basic OpenVX Kernels