SPRAD48 July   2022 TDA4VM

 

  1.   Abstract
  2.   Trademarks
  3. Introduction
  4. Summary of Changes
  5. Procedure to Apply the Changes
    1. 3.1 Do Not Skip Any of These Steps
    2. 3.2 Patch Information
  6. Build Instructions
    1. 4.1 PSDKRA Build Instructions
    2. 4.2 PSDKLA Build Instructions
  7. Demo Applications
    1. 5.1 Basic OpenVX Kernels
    2. 5.2 Capture - Display UseCase
      1. 5.2.1 Steps to Enable Demo
    3. 5.3 Single Camera VPAC Application Demo
      1. 5.3.1 Steps to Enable Demo
    4. 5.4 Multi Camera VPAC Application Demo
      1. 5.4.1 Steps to Enable Demo
  8. Run Instructions
  9. Basic Demo Applications
  10. Single Camera VPAC Application Demo
  11. Multi Camera VPAC Application Demo
  12. 10Limitations

Steps to Enable Demo

  • Uncomment the function vx_tutorial_run_interactive() in the file ${PSDKR_PATH}/vision_apps/platform/j721e/rtos/common/app_run.c as shown below.
    GUID-20220719-SS0I-CMZP-S2TQ-XJQSPH45N09J-low.png
  • Rebuild the software using the Build Instructions and run the application.