SPRAD48
July 2022
TDA4VM
Abstract
Trademarks
1
Introduction
2
Summary of Changes
3
Procedure to Apply the Changes
3.1
Do Not Skip Any of These Steps
3.2
Patch Information
4
Build Instructions
4.1
PSDKRA Build Instructions
4.2
PSDKLA Build Instructions
5
Demo Applications
5.1
Basic OpenVX Kernels
5.2
Capture - Display UseCase
5.2.1
Steps to Enable Demo
5.3
Single Camera VPAC Application Demo
5.3.1
Steps to Enable Demo
5.4
Multi Camera VPAC Application Demo
5.4.1
Steps to Enable Demo
6
Run Instructions
7
Basic Demo Applications
8
Single Camera VPAC Application Demo
9
Multi Camera VPAC Application Demo
10
Limitations
5.4.1
Steps to Enable Demo
Uncomment the function app_multi_cam_main(0,NULL) in the
${PSDKR_PATH}/vision_apps/platform/j721e/rtos/common/app_run.c
file, as shown below:
Rebuild the software using the build instructions and run the application.