SPMU378 April 2026 TPS26750A
| Description | The 'PTCq' Task can be used to query the status of the patchprocess. | |||
|---|---|---|---|---|
| INPUT DATAX | None | |||
| OUTPUT DATAX | Bit | Name | Description | |
| 111:104 | ApplicationConfigurationPatchSource | |||
| 0x00 | None | |||
| 0x01 | Application Configuration Patch Loaded from SRAM | |||
| 0x02 | Application Configuration Patch Loaded from EEPROM | |||
| 0x03 | Application Configuration Patch Loaded from I2C | |||
| 0x04 | Application Configuration Patch Loaded from Default Configuration | |||
| 103:96 | ApplicationConfigurationPatchState | |||
| 0x00 | No Application Configuration Patch | |||
| 0x01 | Application Configuration Patch Loading from SRAM | |||
| 0x02 | Application Configuration Patch Loading from EEPROM | |||
| 0x03 | Application Configuration Patch Loading from I2C | |||
| 0x04 | Application Configuration Patch Loading from Default Configuration | |||
| 0x05 | Application Configuration Patch Loading Done | |||
| 0x06 | Application Configuration Patch Loading First | |||
| 0x07 | Application Configuration Patch Loading Last | |||
| 0x08 | Application Configuration Patch Error | |||
| 0x09 | Application Configuration Patch Completed Successfully | |||
| 0x0A | Application Configuration Patch Loading Failed | |||
| 95:88 | DevicePatchSource | |||
| 0x00 | None | |||
| 0x01 | Device Patch Loaded from SRAM | |||
| 0x02 | Device Patch Loaded from EEPROM | |||
| 0x03 | Device Patch Loaded from I2C | |||
| 0x04 | Default | |||
| OUTPUT DATAX | Bit | Name | Description | |
| 87:80 | DevicePatchState | |||
| 0x00 | No Device Patch | |||
| 0x01 | Device Patch Loading | |||
| 0x02 | Device Patch Loading Done | |||
| 0x03 | Device Patch Running | |||
| 0x04 | Reserved | |||
| 0x05 | Reserved | |||
| 0x06 | Device Patch Error | |||
| 79:64 | ApplicationConfigurationDataTransferred | SizeofApplicationConfigurationsent | ||
| 55:48 | DevicePatchDataTransferred | Size of Device Patch sent | ||
| 47:32 | TotalDataTransferred | Sizeoftotalpatchsent,includingApplicationConfigurationandtheDevicePatch | ||
| 31:24 | Reserved | Reserved | ||
| 23:16 | PatchLoadingState | |||
| 0x00 | Not Started | |||
| 0x01 | Application Configuration Header Phase 1 | |||
| 0x02 | Application Configuration Header Phase 2 | |||
| 0x03 | Waiting for Application Configuration Data | |||
| 0x04 | Application Configuration Data Loading | |||
| 0x05 | Waiting for Device Patch Data | |||
| 0x06 | Device Patch Header Loading | |||
| 0x07 | Device Patch Data Loading | |||
| 0x08 | Device Patch Loading Done | |||
| 0x09 | Error | |||
| 0x0A | Patching Processes Completed Successfully | |||
| 15:8 | PatchReturnCode | |||
| 0x00 | Success | |||
| 0x40 | Warning | |||
| 0x80 | Failure | |||
| Byte 1: Status | ||||
| 7 | noDevicePatch | If set to 1, there is currently noDevicePatch | ||
| 6:4 | Reserved | Reserved | ||
| 3 | noApplicationConfigPatch | If set to 1, there is currently noApplicationConfigPatch | ||
| 2:0 | Reserved | Reserved | ||
| Task Completion | The 'PTCq' Task completes as output has valid information loaded. | |||
| Side Effects | None | |||
| Additional Information | None | |||