SNVU944 March 2026 TPS7H1301-SP
Designator |
Qty |
Value |
Description |
Package Reference |
Part Number |
Manufacturer |
|---|---|---|---|---|---|---|
C2 |
1 |
10uF |
CAP, CERM, 10 uF, 25 V, +/- 10%, X7R, 1210 |
1210 |
12103C106KAT2A |
AVX |
C6 |
1 |
22uF |
CAP, CERM, 22 µF, 25 V,+/- 10%, X7R, 1210 |
1210 |
C1210C226K3RAC7800 |
Kemet |
C14 |
1 |
1uF |
CAP, CERM, 1 uF, 25 V, +/- 10%, X7R, 0603 |
0603 |
C0603C105K3RACTU |
Kemet |
C16 |
1 |
10µF |
10 µF ±10% 16V Ceramic Capacitor X7R 0805 (2012 Metric) |
0805 |
0805YC106KAT2A |
Kyocera AVX |
C19 |
1 |
0.047uF |
CAP, CERM, 0.047 uF, 25 V, +/- 10%, X7R, 0603 |
0603 |
C0603C473K3RAC7867 |
Kemet |
H1, H2, H3, H4 |
4 |
Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead |
Screw |
NY PMS 440 0025 PH |
B&F Fastener Supply |
|
H5, H6, H7, H8 |
4 |
Standoff, Hex, 0.5"L #4-40 Nylon |
Standoff |
1902C |
Keystone |
|
J1, J2, J5, J6 |
4 |
Standard Banana Jack, Uninsulated, 5.5mm |
Keystone_575-4 |
575-4 |
Keystone |
|
J3, J4, J7, J13 |
3 |
Connector, SMA Jack, Vertical, Gold, SMD |
SMA |
142-0711-201 |
Cinch Connectivity |
|
J8 |
1 |
Header, 2.54mm, 3x1, Tin, TH |
Header, 2.54mm, 3x1, Tin, TH |
22284030 |
Molex |
|
J9, J10, J12 |
4 |
Compact Probe Tip Circuit Board Test Points, TH, 25 per |
TH Scope Probe |
131-5031-00 |
Tektronix |
|
Q1 |
1 |
25V |
MOSFET, N-CH, 25 V, 113 A, DQH0008A (VSON-CLIP-8) |
DQH0008A |
CSD16408Q5 |
Texas Instruments |
R1, R23 |
1 |
0 |
RES, 0, 1%, 0.75 W, AEC-Q200 Grade 0, 1210 |
1210 |
CRCW12100000Z0EAHP |
Vishay-Dale |
R2, R5 |
2 |
10k |
RES, 10.0 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | CRCW080510K0FKEA | Vishay-Dale |
R3 |
1 |
49.9 |
RES, 49.9, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 |
CRCW080549R9FKEA | Vishay-Dale |
R4 |
1 |
54.9k |
RES, 54.9 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 |
0805 |
CRCW080554K9FKEA |
Vishay-Dale |
R6 |
1 |
2k |
RES, 2.00 k, 0.1%, 0.125 W, 0805 | 0805 | RT0805BRD072KL | Yageo America |
R7 |
1 |
1k |
RES, 1.00 k, 0.1%, 0.125 W, 0805 | 0805 | RT0805BRD071KL | Yageo America |
R16 |
1 |
1 |
RES, 1.00, 1%, 0.125 W, 0805 | 0805 | RC0805FR-071RL | Yageo America |
R17 |
1 |
10k |
RES, 10 k, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | CRCW080510K0JNEA | Vishay-Dale |
R18 |
1 |
50 |
RES, 50, 0.1%, 0.125 W, 0603 | 0603 |
FC0603E50R0BTBST1 | Vishay-Dale |
R20, R21 |
2 |
13.3 |
RES, 13.3, 1%, 1 W, AEC-Q200 Grade 0, 2512 | 2512 | CRCW251213R3FKEG | Vishay-Dale |
R22 |
1 |
14 |
RES, 14.0, 1%, 1 W, AEC-Q200 Grade 0, 2512 | 2512 | CRCW251214R0FKEG | Vishay-Dale |
SH-J1 |
1 |
CONN JUMPER S2 (1 x 2) Position Shunt Connector Black Open Top 0.100" (2.54mm) Gold SHORTING .100" GOLD | JUMPER | QPC02SXGN-RC | Sullins |
|
TP1, TP2, TP3, TP13, TP20 |
5 |
Test Point, Multipurpose, Red, TH |
5010 |
Keystone Electronics |
||
TP4 |
1 |
Test Point, Multipurpose, Yellow, TH |
5014 |
Keystone Electronics |
||
TP5 |
1 |
Test Point, Multipurpose, Brown, TH |
5125 |
Keystone Electronics |
||
TP6 |
1 |
Test Point, Multipurpose, Orange, TH |
5013 |
Keystone Electronics |
||
TP7, TP9, TP14, TP16 |
4 |
Test Point, Multipurpose, White, TH |
5012 |
Keystone Electronics |
||
TP8, TP15 |
2 |
Test Point, Multipurpose, Green, TH |
5126 |
Keystone Electronics |
||
TP10 |
1 |
Test Point, Multipurpose, Purple, TH |
5129 |
Keystone Electronics |
||
TP11, TP17 |
2 |
Test Point, Multipurpose, Blue, TH |
5127 |
Keystone Electronics |
||
TP12, TP18, TP19 |
3 |
Test Point, Multipurpose, Grey, TH |
5128 |
Keystone Electronics |
||
TP21, TP22, TP23 |
3 |
Test Point, Multipurpose, Black, TH |
5011 |
Keystone Electronics |
||
TP24 |
1 |
1mm Uninsulated Shorting Plug, 10.16mm spacing, TH |
Shorting Plug, 10.16mm spacing, TH |
D3082-05 |
Harwin |
|
U1 |
1 |
TPS7H1301HBL/EM |
CFP14 |
TPS7H1301HBL/EM |
Texas Instruments |