SNVU944 March 2026 TPS7H1301-SP
Figure 3-1 EN Independently Driven
HIGH.
Figure 3-2 EN Tied to Rising VIN via
Resistor Divider.
EN follows rising VIN. CPOUT turns on when EN passes the turn-on threshold, then continues to follow VIN as it rises further. VOUT turns on once the magnitude of CPOUT has reached ≅60-80% of the magnitude of VIN and the charge pump has exited frequency foldback mode.
Figure 3-3 Power Good Assert - EN
Independently Driven HIGH.
Figure 3-4 Power Good Assert - EN
Tied to Rising VIN via Resistor Divider. Because VIN is rising in this waveform, the PG output can be observed
briefly in an undefined state while VIN is below VIN_MIN_PG (0.8V
nominal).