SNVU944 March 2026 TPS7H1301-SP

Specification |
Value |
Description |
|---|---|---|
Input Voltage VIN |
5V |
Falls within the recommended device input voltage range of 3V to 6.3V. |
Output Voltage VOUT |
-1.8V |
Within the recommended VOUT range of -0.6V to -6V. Set by: R6 = 2kΩ R7 = 1kΩ |
Load current IOUT |
250mA |
Within the max output current rating of 400mA per device. |
Enable Voltage |
3.89V |
VIN value that brings EN above the turn-on threshold. Set by: R4 = 54.9kΩ R5 = 10kΩ |
Disable Voltage |
2.25V |
VIN value that brings EN below the turn-off threshold. Set by: R4 = 54.9kΩ R5 = 10kΩ |
Switching Frequency fsw |
500kHz |
Fixed switching frequency of the internal switch cap array. |