SNVU754A October   2021  – November 2021 LM5013-Q1

 

  1.   Trademarks
  2. 1General TI High Voltage Evaluation User Safety Guidelines
  3. 2Overview
    1. 2.1 LM5013-Q1 Asynchronous Buck Converter
  4. 3LM5013-Q1 Evaluation Module
    1. 3.1 Quick Start Procedure
    2. 3.2 Detailed Descriptions
  5. 4Schematic
  6. 5PCB Layout
  7. 6Bill of Materials
  8. 7Performance Curves
  9. 8Revision History

Schematic

GUID-20210726-CA0I-0TKV-W3MB-NK4HNB7TGG1J-low.png Figure 4-1 LM5013-Q1 EVM Schematic
Note the ripple injection circuit was designed for minimum ripple at the nominal input voltage of the design of 48 V. The circuit should be re-designed if the nominal voltage is lower, or make sure ensure there is sufficient ripple injection for stability at lower input voltages (< 30 V).