SNVU754A October   2021  – November 2021

 

  1.   Trademarks
  2. 1General TI High Voltage Evaluation User Safety Guidelines
  3. 2Overview
    1. 2.1 LM5013-Q1 Asynchronous Buck Converter
  4. 3LM5013-Q1 Evaluation Module
    1. 3.1 Quick Start Procedure
    2. 3.2 Detailed Descriptions
  5. 4Schematic
  6. 5PCB Layout
  7. 6Bill of Materials
  8. 7Performance Curves
  9. 8Revision History

LM5013-Q1 Asynchronous Buck Converter

The LM5013-Q1 step-down switching converter features all the functions needed to implement a low-cost, high-efficiency buck regulator capable of supplying 3.5-A load current. An adaptive constant on-time (COT) control scheme and PFM at light loads enables low standby current. Various features incorporated for enhanced reliability and safety include cycle-by-cycle peak current limit, thermal shutdown protection, internal output voltage soft-start timer, precision enable , and an open-drain PGOOD indicator for sequencing and fault reporting.

Figure 2-1 shows the pin configuration of the LM5013-Q1. Figure 2-2 presents the regulator schematic for quick reference.

GUID-20210726-CA0I-6BZG-48CN-DFPMPHRJ6KHV-low.gifFigure 2-1 LM5013-Q1 Pin Configuration (8-Pin SO Package with PowerPAD, Top View)
GUID-20210726-CA0I-HPFQ-7JD9-TM5J2KJ3W73J-low.gifFigure 2-2 LM5013-Q1 Buck Regulator Simplified Schematic