SNVU754A October   2021  – November 2021

 

  1.   Trademarks
  2. 1General TI High Voltage Evaluation User Safety Guidelines
  3. 2Overview
    1. 2.1 LM5013-Q1 Asynchronous Buck Converter
  4. 3LM5013-Q1 Evaluation Module
    1. 3.1 Quick Start Procedure
    2. 3.2 Detailed Descriptions
  5. 4Schematic
  6. 5PCB Layout
  7. 6Bill of Materials
  8. 7Performance Curves
  9. 8Revision History

Bill of Materials

Designator Quantity Description PartNumber

C2, C11, C13

3

CAP, CERM, 0.1 µF, 100 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603

HMK107B7104KAHT

C3

1

Chip Capacitor, 2.2 nF, +/- 10%, 50 V, -55 to 125 degC, 0402 (1005 Metric), RoHS, Tape and Reel

GRM155R71H222KA01D

C4

1

CAP, CERM, 3300 pF, 100 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603

CEU3E2X7R2A332K080AE

C5, C6

2

CAP, CERM, 22 µF, 25 V,+/- 10%, X7R, 1210

CL32B226KAJNFNE

C7

1

CAP, AL, 33 uF, 100 V, +/- 20%, 0.7 ohm, AEC-Q200 Grade 2, SMD

EEE-FK2A330P

C8, C9

2

CAP, CERM, 4.7 uF, 100 V, +/- 10%, X7S, 1210

C3225X7S2A475K200AE

C10, C12

2

CAP, CERM, 4.7 uF, 100 V, +/- 10%, X7S, AEC-Q200 Grade 1, 1210

CGA6M3X7S2A475K200AB

C16

1

Cap Ceramic 56pF 50V C0G 5% SMD 0402 125C Paper T/R

CL05C560JB5NNNC

D1

1

Diode Schottky 120V 8A 3-Pin(2+Tab) SMPC T/R

V8P12-M3/86A

J1, J2

2

Terminal Block, 3.5mm Pitch, 2x1, TH

ED555/2DS

L1

1

22µH Shielded Molded Inductor 3.5A 74mOhm Max Nonstandard

74437368220

L2

1

Ferrite Bead, 220 ohm @ 100 MHz, 4 A, 1206

FBMH3216HM221NTV

L3

1

Shielded Power Inductors

XGL4020-822MEC

R2

1

RES, 0, 0%, 0.2 W, AEC-Q200 Grade 0, 0402

CRCW04020000Z0EDHP

R4

1

RES, 453 k, 1%, 0.1 W, 0603

RC0603FR-07453KL

R5

1

RES, 1.00 M, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

CRCW04021M00FKED

R6

1

RES, 330 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

CRCW0402330KFKED

R7

1

RES, 102 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

CRCW0402102KFKED

R8

1

RES, 453 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

CRCW0402453KFKED

R9

1

RES, 49.9 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

CRCW040249K9FKED

R10

1

RES, 100 k, 1%, 0.063 W, 0402

RC1005F104CS

TP1, TP2

2

Test Point, Multipurpose, White, TH

5012

U1

1

100-V Input, 3.5-A Non-Synchronous Buck DC/DC Converter with Ultra-low IQ

LM5013QDDARQ1

C1

0

CAP, CERM, 56 pF, 100 V, +/- 5%, C0G/NP0, 0603

GRM1885C2A560JA01D

C14, C15

0

CAP, CERM, 22 uF, 25 V, +/- 10%, X7R, AEC-Q200 Grade 1, 1210

TMK325B7226KMHT

C17

0

Chip Capacitor, 100 pF, +/- 10%, 50 V, -55 to 125 degC, 0402 (1005 Metric), RoHS, Tape and Reel

C1005C0G1H101K050BA

R1, R3

0

RES, 1.00, 0.5%, 0.1 W, 0603

RT0603DRE071RL