SNVU754A
October 2021 – November 2021
Trademarks
1
General TI High Voltage Evaluation User Safety Guidelines
2
Overview
2.1
LM5013-Q1 Asynchronous Buck Converter
3
LM5013-Q1 Evaluation Module
3.1
Quick Start Procedure
3.2
Detailed Descriptions
4
Schematic
5
PCB Layout
6
Bill of Materials
7
Performance Curves
8
Revision History
3.1
Quick Start Procedure
Connect the voltage supply between VIN and GND connectors using short wires.
Connect the load of the converter between VOUT and GND connectors using short wires.
Set the supply voltage (V
VIN
) at an appropriate level between 15-V to 100-V. Set the current limit of the supply to an appropriate level as well.
Turn on the power supply. The EVM powers up and provides V
OUT
= 12-V.
Monitor the output voltage while increasing the load current to max.
See
Figure 3-1
for the location of the connectors.
Figure 3-1
LM5013-Q1 EVM Top View