SNVU731 November   2020

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Features
    2. 1.2 Applications
  3. 2Test Setup
    1. 2.1 LP8864EVM Kit
    2. 2.2 System and Equipment Requirements
    3. 2.3 Hardware Setup
    4. 2.4 Software Installation
    5. 2.5 Quick Start-Up Procedure
    6. 2.6 Additional GUI Functions
      1. 2.6.1 Monitor Faults Page
      2. 2.6.2 Diagnostics Page
      3. 2.6.3 Register Map Page
    7. 2.7 Instructions for Standalone Evaluation
  4. 3LP8864EVM Board Layout
  5. 4LP8864EVM Schematic
  6. 5 LP8864EVM Bill of Materials
  7. 6LED Load Board

LED Load Board

An LED load board LP886X-LEDLOAD-EVM is included in the EVM kit. The LED board is intended to be used as the load for LED driver and can be configured for up to 6 strings and up to 20 LEDs in the string (Number of LEDs in use is defined by jumpers). The initial setting on the board is 8 LEDs in series per string. Cree XLamp ML-C LEDs with maximum current of 350 mA (for parallel use) and maximum forward voltage of 3.4 V at 100 mA (3.2-V typical) are used on the board.

GUID-1D9B3CC7-DD5C-4217-808A-36ECDDD402ED-low.gifFigure 6-1 LP886X-LEDLOAD-EVM Schematic
Table 6-1 LP886X-LEDLOAD-EVM Bill of Materials
DesignatorQTYPart NumberManufacturerDescriptionPackage Reference
!PCB11PSIL110Printed Circuit Board
D1…D120120MLCAWT-A1-0000-000XE1Cree Inc.LED XLAMP COOL WHITE 6500K 4SMDSMD4
H1, H2, H3, H44NY PMS 440 0038 PHB&F Fastener Supply
H5, H6, H7, H841902CKeystoneStandoff
H9, H10, H11, H1244802Keystone
H131MCH050Gray smoked plexiglass, 0.125" THK. Must comply with REACH directive. Must meet or exceed UL94-V07.53" X 4" X 0.125"
J7, J9...J43, J45; J49, J51...J85, J87; J92, J94...J128, J130; J134, J136...J170, J172; J176, J178...J212, J214; J217, J219...J253, J255; J1, J3, J4, J5, J46, J47, J88, J90, J131, J132, J173, J174, J215133TSW-102-07-G-SSamtecHeader, 100mil, 2x1, Gold, TH2x1 Header
J21TSW-107-07-G-SSamtecHeader, 100mil, 7x1, Gold, TH7x1 Header
J6, J8...J42, J44; J48, J50...J84, J86; J91, J93...J127, J129; J133, J135...J169, J171; J175, J177...J211, J213; J216, J218...J252, J254120TSW-101-07-G-SSamtecHeader, 100mil, 1pos, Gold, THTestpoint
J891TSW-105-07-G-SSamtecHeader, 100mil, 5x1, Gold, TH5x1 Header
R1, R2, R3, R4, R5, R66CRCW12064R99FKEAHPVishay DaleRes Thick Film 1206 4.99 Ohm 1% 0.75W(3/4W) ±100ppm/C Pad SMD Automotive T/R1206
SH-J1...SH-J1919SPC02SYANSullins Connector SolutionsShunt, 100mil, Flash Gold, BlackClosed Top 100mil Shunt
FID1, FID2, FID30N/AN/AFiducial mark. There is nothing to buy or mount.N/A