SNVU731 November   2020

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Features
    2. 1.2 Applications
  3. 2Test Setup
    1. 2.1 LP8864EVM Kit
    2. 2.2 System and Equipment Requirements
    3. 2.3 Hardware Setup
    4. 2.4 Software Installation
    5. 2.5 Quick Start-Up Procedure
    6. 2.6 Additional GUI Functions
      1. 2.6.1 Monitor Faults Page
      2. 2.6.2 Diagnostics Page
      3. 2.6.3 Register Map Page
    7. 2.7 Instructions for Standalone Evaluation
  4. 3LP8864EVM Board Layout
  5. 4LP8864EVM Schematic
  6. 5 LP8864EVM Bill of Materials
  7. 6LED Load Board

Monitor Faults Page

From the Monitor Faults page (see Figure 2-6), the user has access to LP8864-Q1 fault status bits. Faults can be cleared by software by clicking the Clear All button. Fault interrupt can be enabled or disabled globally by toggling the Interrupt All button. Besides that, each fault interrupt and each fault status can be controlled individually.

GUID-20201026-CA0I-8XBJ-GWGH-2BJXZT6VXWDF-low.pngFigure 2-6 LP8864EVM Monitor Faults Page