SNVU731
November 2020
Trademarks
1
Introduction
1.1
Features
1.2
Applications
2
Test Setup
2.1
LP8864EVM Kit
2.2
System and Equipment Requirements
2.3
Hardware Setup
2.4
Software Installation
2.5
Quick Start-Up Procedure
2.6
Additional GUI Functions
2.6.1
Monitor Faults Page
2.6.2
Diagnostics Page
2.6.3
Register Map Page
2.7
Instructions for Standalone Evaluation
3
LP8864EVM Board Layout
4
LP8864EVM Schematic
5
LP8864EVM Bill of Materials
6
LED Load Board
2.2
System and Equipment Requirements
DC power supply: 24 V or higher, 6 A or higher
LED cable: 5-position ribbon cable
PC to run GUI software
GUI software