SNVU731 November 2020 LP8864-Q1
Table 5-1 lists the bill of materials for the LP8864EVM.
| Designator | QTY | Value | Part Number | Manufacturer | Description | Package Reference |
|---|---|---|---|---|---|---|
| !PCB1 | 1 | PSIL105 | Any | Printed Circuit Board | ||
| C4, C5, C23, C47 | 4 | 10uF | UMK325AB7106KMHT | Taiyo Yuden | CAP, CERM, 10 uF, 50 V, ±10%, X7R, AEC-Q200 Grade 1, 1210 | 1210 |
| C6, C7, C8, C9, C22 | 5 | 0.01uF | GCM188R72A103KA37J | MuRata | CAP, CERM, 0.01 µF, 100 V, ±10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 |
| C12, C13 | 2 | 10uF | CGA6P1X7R1N106M250AC | TDK | CAP, CERM, 10 µF, 75 V, ±20%, X7R, AEC-Q200 Grade 1, 1210 | 1210 |
| C14, C15 | 2 | 33uF | EEH-ZC1J330P | Panasonic | CAP, Polymer Hybrid, 33 uF, 63 V, ±20%, 40 ohm, 8x10 SMD | 8x10 |
| C16, C17, C20, C21 | 4 | 4.7uF | CGA5L3X7R1H475K160AE | TDK | CAP, CERM, 4.7 µF, 50 V, ±10%, X7R, AEC-Q200 Grade 1, 1206 | 1206 |
| C18, C19 | 2 | 0.01uF | GCM155R71H103KA55D | MuRata | CAP, CERM, 0.01 uF, 50 V, ±10%, C0G/NP0, 0402 | 0402 |
| C24 | 1 | 68uF | EEE-FK1J680UP | Panasonic | CAP, AL, 68 uF, 63 V, ±20%, 0.65 ohm, AEC-Q200 Grade 2, SMD | SMT Radial F |
| C26, C30 | 2 | 4.7uF | GCM21BR71C475KA73L | MuRata | CAP, CERM, 4.7 uF, 16 V, ±10%, X7R, AEC-Q200 Grade 1, 0805 | 0805 |
| C27, C31 | 2 | 0.1uF | C0402C104K4RACAUTO | Kemet | CAP, CERM, 0.1 uF, 16 V, ±10%, X7R, AEC-Q200 Grade 1, 0402 | 0402 |
| C29 | 1 | 2.2uF | CGA4J3X7R1H225K125AB | TDK | CAP, CERM, 2.2 uF, 50 V, ±10%, X7R, AEC-Q200 Grade 1, 0805 | 0805 |
| C33, C35, C37, C39 | 4 | 1000pF | CGA3E2X7R2A102K080AA | TDK | CAP, CERM, 1000 pF, 100 V, ±10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 |
| C44 | 1 | 22uF | CGA6P1X7R1C226M250AC | TDK | CAP, CERM, 22 uF, 16 V, ±20%, X7R, AEC-Q200 Grade 1, 1210 | 1210 |
| C45, C46 | 2 | 1uF | CGA5L2X7R1E105M160AA | TDK | CAP, CERM, 1 uF, 25 V, ±20%, X7R, AEC-Q200 Grade 1, 1206_190 | 1206_190 |
| D1 | 1 | 100V | FSV10100V | Fairchild Semiconductor | Diode, Schottky, 100 V, 10 A, AEC-Q101, TO-277A | TO-277A |
| D2, D3, D4 | 3 | Super Red | VLMS20J2L1-GS08 | Vishay-Semiconductor | LED, Super Red, SMD | 2.2x1.3x1.4mm |
| F1 | 1 | 0679L9150-01 | Bel Fuse | FUSE BRD MNT 15A 125VAC/VDC | 2410 | |
| FB1 | 1 | 50 ohm | BLM31SN500SZ1L | MuRata | Ferrite Bead, 50 ohm @ 100 MHz, 12 A, 1206 | 1206 |
| FB2, FB3 | 2 | 560 ohm | 782853561 | Wurth Elektronik | Ferrite Bead, 560 ohm @ 100 MHz, 1.5 A, 0805 | 0805 |
| H1, H2, H3, H4 | 4 | NY PMS 440 0025 PH | B&F Fastener Supply | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | Screw | |
| H5, H6, H7, H8 | 4 | 1902C | Keystone | Standoff | ||
| H9 | 1 | PSIL110 | PSIL110, LP886X-LEDLOAD-EVM, CDDS#: 6631820 | |||
| H10 | 1 | USB2ANY | USB2ANY, CDDS#: 6542513 | |||
| J1, J6, J7 | 3 | TSW-101-07-G-S | Samtec | Header, 100mil, 1pos, Gold, TH | Testpoint | |
| J4 | 1 | 6091 | Keystone | Standard Banana Jack, Insulated, Red | 6091 | |
| J5, J9 | 2 | 6092 | Keystone | Standard Banana Jack, Insulated, Black | 6092 | |
| J8 | 1 | 108-0907-001 | Cinch Connectivity | BANANA JACK, 15A, Insulated, Nylon,Yellow | 940x438x438mil | |
| J10 | 1 | TSW-108-07-G-S | Samtec | Header, 100mil, 8x1, Gold, TH | 8x1 Header | |
| J11 | 1 | SBH11-PBPC-D05-RA-BK | Sullins Connector Solutions | Header(shrouded), 2.54mm, 5x2, Gold, R/A, TH | Header, 2.54mm, 5x2, R/A, TH | |
| J12, J13 | 2 | TSW-104-07-G-S | Samtec | Header, 100mil, 4x1, Gold, TH | 4x1 Header | |
| L1 | 1 | 2.2uH | IHLP3232DZER2R2M01 | Vishay-Dale | Inductor, Shielded, Powdered Iron, 2.2 uH, 10.5 A, 0.0137 ohm, SMD | 322x158x322mil |
| L2 | 1 | 22uH | IHLE4040DDER220M5A | Vishay-Dale | Inductor, Shielded, 22 µH, 4.1 A, 0.07544 ohm, AEC-Q200 Grade 0, SMD | Shielded Inductor |
| L3 | 1 | 9uH | PLT10HH501100PNL | MuRata | Coupled inductor, 9 uH, 10A, 0.0036 ohm, SMD | 12.9x6.6mm |
| Q1 | 1 | -60V | SQJ459EP-T1_GE3 | Vishay-Semiconductor | MOSFET, P-CH, -60 V, -52 A, AEC-Q101, PowerPAK_SO-8L | PowerPAK_SO-8L |
| Q2 | 1 | 60V | NVMFS5C673NLWFAFT1G | ON Semiconductor | MOSFET, N-CH, 60 V, 50 A, SO-8FL | SO-8FL |
| R2, R5 | 2 | 0 | CRCW12100000Z0EAHP | Vishay-Dale | RES, 0, 1%, 0.75 W, AEC-Q200 Grade 0, 1210 | 1210 |
| R3, R15 | 2 | 0.02 | CRA2512-FZ-R020ELF | Bourns | RES, 0.02, 1%, 3 W, 2512 | 2512 |
| R4 | 1 | 20.0k | ERJ-3EKF2002V | Panasonic | RES, 20.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 |
| R6 | 1 | 49.9 | CRCW060349R9FKEA | Vishay-Dale | RES, 49.9, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 |
| R7 | 1 | 10.0 | CRCW060310R0FKEA | Vishay-Dale | RES, 10.0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 |
| R8, R10, R14, R33, R36, R38 | 6 | 0 | RMCF0603ZT0R00 | Stackpole Electronics Inc | RES, 0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 |
| R9 | 1 | 909k | CRCW0603909KFKEA | Vishay-Dale | RES, 909 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 |
| R11 | 1 | 76.8k | CRCW060376K8FKEA | Vishay-Dale | RES, 76.8 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 |
| R12 | 1 | 100k | CRCW0603100KFKEA | Vishay-Dale | RES, 100 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 |
| R13 | 1 | 20.5k | CRCW060320K5FKEA | Vishay-Dale | RES, 20.5 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 |
| R17, R21, R22, R27, R29 | 5 | 2.26k | CRCW06032K26FKEA | Vishay-Dale | RES, 2.26 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 |
| R18, R19, R23 | 3 | 10.0k | RMCF0603FT10K0 | Stackpole Electronics Inc | RES, 10.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 |
| R24, R28, R30 | 3 | 3.92k | CRCW06033K92FKEA | Vishay-Dale | RES, 3.92 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 |
| R31 | 1 | 11.0k | RMCF0603FT11K0 | Stackpole Electronics Inc | RES, 11.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 |
| R32 | 1 | 20.8k | RT0603BRD0720K8L | Yageo America | RES, 20.8 k, 0.1%, 0.1 W, 0603 | 0603 |
| U1 | 1 | LP8864QDCPRQ1 | Texas Instruments | Automotive display LED-backlight with Four 200-mA channels | HTSSOP38 | |
| U2 | 1 | TPS7B8250QKVURQ1 | Texas Instruments | Automotive 300-mA high-voltage ultra-low-Iq low-dropout (LDO) regulator, KVU0005A (TO-252-5) | KVU0005A | |
| U3 | 1 | TLV70033QDDCRQ1 | Texas Instruments | Single Output Automotive LDO, 200 mA, Fixed 3.3 V Output, 2 to 5.5 V Input, with Low IQ, 5-pin SOT (DDC), -40 to 125 degC, Green (RoHS & no Sb/Br) | DDC0005A | |
| C1 | 0 | 220pF | GRM188R72A221KA01D | MuRata | CAP, CERM, 220 pF, 100 V, ±10%, X7R, 0603 | 0603 |
| C2, C3 | 0 | 10uF | UMK325AB7106KMHT | Taiyo Yuden | CAP, CERM, 10 uF, 50 V, ±10%, X7R, AEC-Q200 Grade 1, 1210 | 1210 |
| C10, C11 | 0 | 10uF | CGA6P1X7R1N106M250AC | TDK | CAP, CERM, 10 µF, 75 V, ±20%, X7R, AEC-Q200 Grade 1, 1210 | 1210 |
| C25, C28 | 0 | 220pF | CGA2B2X7R1H221K050BA | TDK | CAP, CERM, 220 pF, 50 V, ±10%, X7R, AEC-Q200 Grade 1, 0402 | 0402 |
| C32, C34, C36, C38 | 0 | 1000pF | CGA3E2X7R2A102K080AA | TDK | CAP, CERM, 1000 pF, 100 V, ±10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 |
| FID1, FID2, FID3, FID4, FID5, FID6 | 0 | N/A | N/A | Fiducial mark. There is nothing to buy or mount. | N/A | |
| J2, J3, J14 | 0 | TSW-101-07-G-S | Samtec | Header, 100mil, 1pos, Gold, TH | Testpoint | |
| R1 | 0 | 5.1 | CRCW20105R10JNEF | Vishay-Dale | RES, 5.1, 5%, 0.75 W, AEC-Q200 Grade 0, 2010 | 2010 |
| R16, R34, R35, R37 | 0 | 0 | RMCF0603ZT0R00 | Stackpole Electronics Inc | RES, 0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 |
| R20, R25, R26 | 0 | 10.0k | RMCF0603FT10K0 | Stackpole Electronics Inc | RES, 10.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 |