SNOU193 May 2022
The TLV3602EVM operates using a VS (Supply Voltage, or VCC - VEE) from 2.4 V to 5.5 V. Connect VCC to TP1, VEE to TP2, and GND to either TP3 or TP4. If using single supply configuration, connect system ground to GND and VEE.