SNOU193 May   2022

 

  1.   Trademarks
  2. 1Introduction
  3. 2Features
  4. 3EVM Specifications
    1. 3.1 Recommended Equipment
  5. 4Quick Start Procedure
  6. 5Board Setup
    1. 5.1 Supply Voltage
    2. 5.2 Inputs
    3. 5.3 Outputs
    4. 5.4 Hysteresis
  7. 6Layout Guidelines
  8. 7Schematic
  9. 8Bill of Materials

Outputs

R12 and R14 are known as attenuation resistors, and they are used to attenuate the output by setting the top half of a voltage divider circuit, with the bottom half supplied by the load, such as an oscilloscope’s internal termination. It is not advisable to populate these pads with a low value resistor as the TLV3602 outputs are not intended to drive a 50 Ω load; the amount of current sourced would be significant. A 1 kΩ resistor is recommended for this footprint which, coupled with a scope's internal 50 Ω termination creates an attenuation factor of 21:1 which can be rectified using oscilloscope settings. A high speed probe may be used for measurement of the output, but rise and fall times may be limited.

Figure 5-4 Output Side Block Diagram