SNOU193 May   2022

 

  1.   Trademarks
  2. 1Introduction
  3. 2Features
  4. 3EVM Specifications
    1. 3.1 Recommended Equipment
  5. 4Quick Start Procedure
  6. 5Board Setup
    1. 5.1 Supply Voltage
    2. 5.2 Inputs
    3. 5.3 Outputs
    4. 5.4 Hysteresis
  7. 6Layout Guidelines
  8. 7Schematic
  9. 8Bill of Materials

Bill of Materials

Table 8-1 TLV3602EVM Bill of Materials
DESIGNATORQTYVALUEDESCRIPTIONPACKAGE REFERENCEPART NUMBERMANUFACTURER

C1, C4

0

0.01μF

CAP, CERM, 0.01 uF, 50 V, +/- 10%, X7R, 0603

0603

GRM188R71H103KA01D

MuRata

C2, C5

0

100pF

CAP, CERM, 100 pF, 10 V, +/- 10%, X7R, 0603

0603

0603ZC101KAT2A

AVX

C3, C6

0

1uF

CAP, CERM, 1 uF, 35 V, +/- 10%, X7R, 0603

0603

C1608X7R1V105K080AC

TDK

FID1, FID2, FID3, FID4, FID5, FID6

0

Fiducial mark. There is nothing to buy or mount.

N/A

N/A

N/A

H1, H2, H3, H4

0

Bumpon, Hemisphere, 0.44 X 0.20, Clear

Transparent Bumpon

SJ-5303 (CLEAR)

3M

J1, J2, J3, J4, J5, J6, J7, J8

0

SMA Connector Receptacle, Female Socket 50Ohm Board Edge, End Launch Solder

0732511150

Molex Inc

LBL1

0

Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll

PCB Label 0.650 x 0.200 inch

THT-14-423-10

Brady

R1, R2

0

100

RES, 100, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

0603

ERJ-3EKF1000V

Panasonic

R3, R5

0

49.9

RES, 49.9, 1%, 0.1 W, 0603

0603

RC0603FR-0749R9L

Yageo

R4, R6, R7, R8, R9, R10, R11, R12, R13, R14

0

0

RES, 0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

0603

RMCF0603ZT0R00

Stackpole Electronics Inc

TP1, TP2, TP3, TP4

0

Test Point, Miniature, SMT

Test Point, Miniature, SMT

5019

Keystone

U1

0

325 MHz High-Speed Comparators with 2.5 ns Propagation Delay

SOP8

TLV3602DGKR

Texas Instruments