SNOU193 May   2022

 

  1.   Trademarks
  2. 1Introduction
  3. 2Features
  4. 3EVM Specifications
    1. 3.1 Recommended Equipment
  5. 4Quick Start Procedure
  6. 5Board Setup
    1. 5.1 Supply Voltage
    2. 5.2 Inputs
    3. 5.3 Outputs
    4. 5.4 Hysteresis
  7. 6Layout Guidelines
  8. 7Schematic
  9. 8Bill of Materials

EVM Specifications

  • Supply Range (VCC - VEE): 2.4 V to 5.5 V
  • Input Common Mode Range: (Vee -200 mV) to (VCC + 200 mV)
Table 3-1 TLV3602EVM SMA and Test Point to DUT Pin Mapping

TLV3602EVM CONNECTIONS

SMA J3: INA+

SMA J6: INA+SENSE

INA+ (Pin 1)

SMA J4: INA-

INA- (Pin 2)

SMA J2: INB-

INB- (Pin 3)

SMA J1: INB+

SMA J5: INB+SENSE

INB+ (Pin 4)

Test Point 2: VEE

GND (Pin 5)

SMA J7: OUTB

OUTB (Pin 6)

SMA J8: OUTA

OUTA (Pin 7)

Test Point 1: VCC

VCC (Pin 8)

Test Points 3 and 4: GND

System Ground