SNOU193 May   2022

 

  1.   Trademarks
  2. 1Introduction
  3. 2Features
  4. 3EVM Specifications
    1. 3.1 Recommended Equipment
  5. 4Quick Start Procedure
  6. 5Board Setup
    1. 5.1 Supply Voltage
    2. 5.2 Inputs
    3. 5.3 Outputs
    4. 5.4 Hysteresis
  7. 6Layout Guidelines
  8. 7Schematic
  9. 8Bill of Materials

Inputs

Resistors R7 and R8 are 0 Ω resistors used by each channel's sense lines. There are also various input configurations offered by additional input side resistors. R1 and R2 are optional 100 Ω resistors for terminating an LVDS signal on the inputs of channel A and channel B, respectively. R3 and R5 are optional 50 Ω resistors if there is a need to terminate the noninverting inputs of each channel to a 50 Ω load. R4 and R6 are optional 0 Ω resistors if there is a need to ground the inverting inputs to establish the threshold level. R4 and R6 are intended for split supply operation of the TLV3602.

Figure 5-3 Input Side Schematic