SNLU313 August   2022 DP83TG720R-Q1 , DP83TG720S-Q1

 

  1.   Abstract
  2.   Trademarks
  3. 1Getting Started
  4. 2HyperLynx
    1. 2.1 Transient Simulations of RGMII
      1. 2.1.1 Setup
      2. 2.1.2 Measurements
      3. 2.1.3 Further Configuration
    2. 2.2 SGMII Differential Simulation
  5. 3Keysight ADS
    1. 3.1 Transient Simulations of RGMII
      1. 3.1.1 Setup
      2. 3.1.2 Simulation
      3. 3.1.3 Further Configuration
    2. 3.2 SGMII Channel Simulation with Eye Diagram

Further Configuration

Further configuration options include:

  1. Change IC model to Fast/Slow

  2. Use package or not.

  3. Change the Model selector to a different pin or voltage level. When you increase the model logic level here, increase the Pullup value to the same.

  4. Change V_IN. For the RX_D pins, use a PRBS source, found in the Sources-Time Domain palette.

To replace the transmission line with custom S-Parameter models, search for the SnP component in the search bar and connect it in place of the ideal transmission line.

 

GUID-20220607-SS0I-P5DG-KLLF-FMRQNTW0GGLC-low.png