SNLU313 August   2022 DP83TG720R-Q1 , DP83TG720S-Q1

 

  1.   Abstract
  2.   Trademarks
  3. 1Getting Started
  4. 2HyperLynx
    1. 2.1 Transient Simulations of RGMII
      1. 2.1.1 Setup
      2. 2.1.2 Measurements
      3. 2.1.3 Further Configuration
    2. 2.2 SGMII Differential Simulation
  5. 3Keysight ADS
    1. 3.1 Transient Simulations of RGMII
      1. 3.1.1 Setup
      2. 3.1.2 Simulation
      3. 3.1.3 Further Configuration
    2. 3.2 SGMII Channel Simulation with Eye Diagram

Simulation

  1. Place a transient simulation controller from the Simulation-Transient Palette. Configure it to last 100 nsec with 100 psec step size.

  2. Add names to the nets which will be monitored in the simulation. Click the gear icon to start the simulation.

  3. Place rectangular charts for each of the signals, or place multiple signals on one chart. GUID-20220607-SS0I-PWPC-VSHL-XQCCGLFWGMND-low.png