SNLU298 August   2021

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Features
    2. 1.2 Applications
  3. 2Description
    1. 2.1 DS320PR810 5-Level I/O Control Inputs
    2. 2.2 DS320PR810 Modes of Operation
    3. 2.3 DS320PR810 SMBus or I2C Register Control Interface
    4. 2.4 DS320PR810 Equalization Control
    5. 2.5 DS320PR810-SMP-EVM Controls
    6. 2.6 Quick-Start Guide (Pin Mode)
    7. 2.7 Quick-Start Guide (SMBus Slave Mode)
  4. 3Schematics
  5. 4Board Layout
  6. 5Bill of Materials
  7. 6References

DS320PR810 5-Level I/O Control Inputs

The DS320PR810 features 5-level input pins (MODE, GAIN0, GAIN1, RX_DET, EQ0_0/ADDR0, EQ1_0/ADDR1, EQ0_1, and EQ1_1) that are used to control the configuration of the device. These 5-level inputs use a resistor divider to set the valid levels to provide a wider range of control settings.

Table 2-1 Five-Level Control Pin Settings
PIN LEVELPIN SETTING
L01 kΩ to GND
L18.25 kΩ to GND
L224.9 kΩ to GND
L375 kΩ to GND
L4Float