SNLU298
August 2021
Trademarks
1
Introduction
1.1
Features
1.2
Applications
2
Description
2.1
DS320PR810 5-Level I/O Control Inputs
2.2
DS320PR810 Modes of Operation
2.3
DS320PR810 SMBus or I2C Register Control Interface
2.4
DS320PR810 Equalization Control
2.5
DS320PR810-SMP-EVM Controls
2.6
Quick-Start Guide (Pin Mode)
2.7
Quick-Start Guide (SMBus Slave Mode)
3
Schematics
4
Board Layout
5
Bill of Materials
6
References
1.1
Features
SMP connector interface on high-speed signal channels 0-3
Linear equalization for seamless support of link training and PCIe channel extension
CTLE boosts up to 24dB at 16GHz
Programmable device configuration through GPIO or I2C
Industrial temperature range: –40°C to 85°C
Flow-through layout in 5.5 mm × 10 mm, 64-pin, leadless WQFN 0.4-mm pitch package