SNLU298 August 2021
Each DS320PR810 can be configured to operate in either Pin Mode or I2C Mode. The mode of operation of the DS320PR810 is determined by the pin strap setting on the MODE pin as shown in Table 2-2.
| MODE PIN LEVEL | MODE OF OPERATION |
|---|---|
| L0 | Pin Mode |
| L1 | SMBus Mode or I2C Primary Mode |
| L2 | SMBus Mode or I2C Secondary Mode |
| L3 | RESERVED |
| L4 | RESERVED |