SNLU288 December 2020
Each DS160PR412 and DS160PR421 features 4-level input pins (MODE, GAIN/SDA, EQ0/ADDR, EQ1, and RX_DET/SCL) that are used to control the configuration of the device. These 4-level inputs use a resistor divider to help set the four valid levels to provide a wider range of control settings.
| PIN LEVEL | PIN SETTING |
|---|---|
| L0 | 1 kΩ to GND |
| L1 | 13 kΩ to GND |
| L2 | 59 kΩ to GND |
| L3 | Float |