SNLU288 December   2020

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Features
    2. 1.2 Applications
  3. 2Description
    1. 2.1  DS160PR412 and DS160PR421 4-Level I/O Control Inputs
    2. 2.2  DS160PR412 and DS160PR421 Modes of Operation
    3. 2.3  DS160PR412 and DS160PR421 SMBus or I2C Register Control Interface
    4. 2.4  DS160PR412 and DS160PR421 Equalization Control
    5. 2.5  DS160PR412 and DS160PR421 RX Detect State Machine
    6. 2.6  DS160PR412 and DS160PR421 DC Gain Control
    7. 2.7  DS160PR412-421EVM Global Controls
    8. 2.8  DS160PR412-421EVM Downstream Devices Control
    9. 2.9  DS160PR412-421EVM Upstream Devices Control
    10. 2.10 Quick-Start Guide (Pin Mode)
    11. 2.11 Quick-Start Guide (SMBus Slave Mode)
  4. 3Schematics
  5. 4PCB Layouts
  6. 5Bill of Materials

Applications

  • PCI Express Gen 1, 2, 3, and 4

  • High-speed interfaces up to 25Gbps

  • Enterprise server motherboard, workstation

  • Enterprise storage

  • Enterprise add-in card, end-point