SNLU288
December 2020
Trademarks
1
Introduction
1.1
Features
1.2
Applications
2
Description
2.1
DS160PR412 and DS160PR421 4-Level I/O Control Inputs
2.2
DS160PR412 and DS160PR421 Modes of Operation
2.3
DS160PR412 and DS160PR421 SMBus or I2C Register Control Interface
2.4
DS160PR412 and DS160PR421 Equalization Control
2.5
DS160PR412 and DS160PR421 RX Detect State Machine
2.6
DS160PR412 and DS160PR421 DC Gain Control
2.7
DS160PR412-421EVM Global Controls
2.8
DS160PR412-421EVM Downstream Devices Control
2.9
DS160PR412-421EVM Upstream Devices Control
2.10
Quick-Start Guide (Pin Mode)
2.11
Quick-Start Guide (SMBus Slave Mode)
3
Schematics
4
PCB Layouts
5
Bill of Materials
2
Description