SNLU288 December 2020
When operating in Pin Mode, the GAIN/SDA pin can be used to set the overall datapath DC (low frequency) gain of the DS160PR412 and DS160PR421 as shown in Table 2-6.
| GAIN/SDA PIN LEVEL | GAIN SETTING |
|---|---|
| L0 | –6 dB |
| L1 | –3 dB |
| L2 | 3 dB |
| L3 | 0 dB (Recommended for most use cases) |
The DC gain of each channel of each device can also be set by writing to SMBus / I2C registers in Slave or Master Modes. See the DS160PR412, DS160PR421 Programming Guide for details.