SNLU288 December   2020

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Features
    2. 1.2 Applications
  3. 2Description
    1. 2.1  DS160PR412 and DS160PR421 4-Level I/O Control Inputs
    2. 2.2  DS160PR412 and DS160PR421 Modes of Operation
    3. 2.3  DS160PR412 and DS160PR421 SMBus or I2C Register Control Interface
    4. 2.4  DS160PR412 and DS160PR421 Equalization Control
    5. 2.5  DS160PR412 and DS160PR421 RX Detect State Machine
    6. 2.6  DS160PR412 and DS160PR421 DC Gain Control
    7. 2.7  DS160PR412-421EVM Global Controls
    8. 2.8  DS160PR412-421EVM Downstream Devices Control
    9. 2.9  DS160PR412-421EVM Upstream Devices Control
    10. 2.10 Quick-Start Guide (Pin Mode)
    11. 2.11 Quick-Start Guide (SMBus Slave Mode)
  4. 3Schematics
  5. 4PCB Layouts
  6. 5Bill of Materials

Introduction

The DS160PR412-421EVM features two DS160PR412 and two DS160PR421 linear redrivers that can extend the transmission distance of a PCIe Gen-4 x8 bus. The EVM can be directly plugged into a PCIe slot on a server or PC motherboard using the PCIe Edge connector on the board and paired with a PCIe add-in card using one of the two PCIe connectors on the EVM.