SNLU288 December 2020
Table 2-9 shows DS160PR412-421EVM upstream devices controls that affect US1-US2 devices on the board.
| COMPONENT | NAME | FUNCTION OR DESCRIPTION |
|---|---|---|
| JMP11 | DS160PR421_2 EQ/MODE | 1-2: EQ0 L0 3-4: EQ0 L1 5-6: EQ0 L2 NC: EQ0 L3 7-8: EQ1 L0 9-10: EQ1 L1 11-12: EQ1 L2 NC: EQ1 L3 13-14: MODE = L0 15-16: MODE= L1 17-18: MODE= L2 NC: MODE = L3 |
| JMP14 | DS160PR421_3 EQ/MODE | 1-2: EQ0 L0 3-4: EQ0 L1 5-6: EQ0 L2 NC: EQ0 L3 7-8: EQ1 L0 9-10: EQ1 L1 11-12: EQ1 L2 NC: EQ1 L3 13-14: MODE = L0 15-16: MODE= L1 17-18: MODE= L2 NC: MODE = L3 |
| JMP9 | DS160PR421_2 RX_DET/SCL | 1-2:RX_DET L0 3-4: RX_DET L1 5-6: RX_DET L2 7-8: SCL NC: RX_DET L3 |
| JMP10 | DS160PR421_2 GAIN/SDA | 1-2:GAIN L0 3-4: GAIN L1 5-6: GAIN L2 7-8: SCL NC: GAIN L3 |
| JMP15 | DS160PR421_3 RX_DET/SCL | 1-2:RX_DET L0 3-4: RX_DET L1 5-6: RX_DET L2 7-8: SCL NC: RX_DET L3 |
| JMP16 | DS160PR421_3 GAIN/SDA | 1-2:GAIN L0 3-4: GAIN L1 5-6: GAIN L2 7-8: SCL NC: GAIN L3 |