SNLA415 August   2022 DS160PT801

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2History
  5. 3Components of PCIe Communication
    1. 3.1 Root Complex
    2. 3.2 Repeater
    3. 3.3 Endpoints
  6. 4Signaling
    1. 4.1 PERST
    2. 4.2 WAKE and CLKREQ
    3. 4.3 REFCLK
  7. 5Link Training
    1. 5.1 Receiver Detect (Rx Detect)
    2. 5.2 Polling
    3. 5.3 Configuration
  8. 6Link Equalization
    1. 6.1 Phase 0 and 1
    2. 6.2 Phase 2 and 3
  9. 7Summary
  10. 8References

REFCLK

A REFCLK, or reference clock signal, is a prerequisite for a PCIe device to begin data transmission. This 100 MHz reference clock signal is used by the PCIe device to generate the high-speed PCIe data within the link and is shared by the PCIe devices within the link. In Figure 4-1, it is referred as "REFCLK."