SNLA415 August   2022 DS160PT801

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2History
  5. 3Components of PCIe Communication
    1. 3.1 Root Complex
    2. 3.2 Repeater
    3. 3.3 Endpoints
  6. 4Signaling
    1. 4.1 PERST
    2. 4.2 WAKE and CLKREQ
    3. 4.3 REFCLK
  7. 5Link Training
    1. 5.1 Receiver Detect (Rx Detect)
    2. 5.2 Polling
    3. 5.3 Configuration
  8. 6Link Equalization
    1. 6.1 Phase 0 and 1
    2. 6.2 Phase 2 and 3
  9. 7Summary
  10. 8References

Link Training

When all devices are powered and have a reference clock provided, a PCIe device starts the link training process. The link training process consists of receiver detection (Rx detect), polling, and configuration. After this process, PCIe devices are connected from the endpoint to the root complex.