SNIU028D February 2016 – September 2020 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address FFF7FA14
6 | 5 | 4 | 3 | 2 | 1 | 0 |
TMS_INT_EN | TDI_INT_EN | TDO_INT_EN | FLT3_INT_EN | FLT2_INT_EN | FLT1_INT_EN | FLT0_INT_EN |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
GIO_D_INT_EN | GIO_C_INT_EN | DTC_B_INT_EN | DTC_A_INT_EN | FLT3_INT_EN | FLT2_INT_EN | FLT1_INT_EN | FLT0_INT_EN |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
6 | TMS_INT_EN | R/W | 0 | TMS Interrupt Enable 0 = Interrupt disabled for TMS pin (Default) 1 = Interrupt enabled for TMS pin in GPIO mode |
5 | TDI_INT_EN | R/W | 0 | TDI Interrupt Enable 0 = Interrupt disabled for TDI pin (Default) 1 = Interrupt enabled for TDI pin in GPIO mode |
4 | TDO_INT_EN | R/W | 0 | TDO Interrupt Enable 0 = Interrupt disabled for TDO pin (Default) 1 = Interrupt enabled for TDO pin in GPIO mode |
3 | FLT3_INT_EN | R/W | 0 | FAULT[3] Interrupt Enable 0 = Interrupt disabled for FAULT[3] pin (Default) 1 = Interrupt enabled for FAULT[3] pin |
2 | FLT2_INT_EN | R/W | 0 | FAULT[2] Interrupt Enable 0 = Interrupt disabled for FAULT[2] pin (Default) 1 = Interrupt enabled for FAULT[2] pin |
1 | FLT1_INT_EN | R/W | 0 | FAULT[1] Interrupt Enable 0 = Interrupt disabled for FAULT[1] pin (Default) 1 = Interrupt enabled for FAULT[1] pin |
0 | FLT0_INT_EN | R/W | 0 | FAULT[0] Interrupt Enable 0 = Interrupt disabled for FAULT[0] pin (Default) 1 = Interrupt enabled for FAULT[0] pin |