SNIU028D February 2016 – September 2020 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address FFF7F61C
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SLAVE_ADDR | SLAVE_RW |
R-0 | R-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-1 | SLAVE_ADDR | R | 0 | Stored device address acknowledged by the slave |
0 | SLAVE_RW | R | 0 | Stored R/W bit from address acknowledged by the slave 0 = Write Access 1 = Read Access |