SNIU028D February 2016 – September 2020 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address 00020060
31 | 24 | 23 | 18 | 17 | 0 |
CYCLE_CNT_THRESH | Reserved | TURN_ON_THRESH |
R/W-0000 0000 | R-0000 00 | R/W-00 0000 0000 0000 0000 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-24 | CYCLE_CNT _THRESH | R/W | 0000 0000 | Switching Cycle threshold where constant width DPWM pulses are enabled when number of switching cycles without pulses exceeds threshold |
23-18 | Reserved | R | 0000 00 | |
17-0 | TURN_ON _THRESH | R/W | 00 0000 0000 000 0000 | Filter data threshold where constant width DPWM pulses are enabled when filter data exceeds threshold |