SNIK003 August   2022 TMP9R00-SP

 

  1.   Abstract
  2.   Trademarks
  3. 1Device Information
    1. 1.1 Product Description
    2. 1.2 Device Details
  4. 2Total Dose Test Setup
    1. 2.1 Test Overview
    2. 2.2 Test Description and Facilities
    3. 2.3 Test Setup Details
    4. 2.4 Test Configuration and Condition
  5. 3Tested Parameters
  6. 4Total Ionizing Dose Characterization Test Results
    1. 4.1 Total Ionizing Dose Characterization Summary Results
  7. 5References
  8.   A TID Reports

Test Setup Details

Biased HDR up to 100-krad(Si) exposure are also tested and the device is functional and passes the electrical test within the data sheet limit. The devices under LDR exposure are tested in unbiased and biased condition. Unbiased exposure means with all the pins grounded.