SNIK003 August 2022 TMP9R00-SP
Table 1-1 lists the device information used in the initial TID characterization and qualification of HDR tests.
| TID HDR Details: 100 krad(Si) | |
|---|---|
| TI Device Number | TMP9R00-SP |
| Package | 16-Pin HKT |
| Technology | LBC8LV |
| Die Lot Number | 1408182 |
| AT Lot Number, Date Code | 2002440 |
| Quantity Tested | 54units |
| Lot Accept, Reject | Devices passed 100 krad(Si) |
| HDR Radiation Facility | Texas Instruments SVA Group, Santa Clara, CA |
| HDR Dose Level | 3krad(Si), 10 krad(Si), 30 krad(Si), 50 krad(Si), 75 krad(Si), 100 krad(Si) |
| HDR Dose Rate | 60 rad(Si)/s |
| HDR Radiation Source | Gammacell220 Excel (GC-220E) Co-60 |
| Irradiation Temperature | Ambient, room temperature |