SNIK003 August   2022 TMP9R00-SP

 

  1.   Abstract
  2.   Trademarks
  3. 1Device Information
    1. 1.1 Product Description
    2. 1.2 Device Details
  4. 2Total Dose Test Setup
    1. 2.1 Test Overview
    2. 2.2 Test Description and Facilities
    3. 2.3 Test Setup Details
    4. 2.4 Test Configuration and Condition
  5. 3Tested Parameters
  6. 4Total Ionizing Dose Characterization Test Results
    1. 4.1 Total Ionizing Dose Characterization Summary Results
  7. 5References
  8.   A TID Reports

Test Overview

The TMP9R00-SP is irradiated up to 100 krad(Si) and then put through full electrical parametric testing on the production Automated Test Equipment (ATE). The device is functional and passes all electrical parametric tests with the readings within guard bands of the data sheet electrical specification limits.

TheTMP9R00-SP LBC8LV process technology contains CMOS components. HDR tests were performed.