SNIK003 August   2022 TMP9R00-SP

 

  1.   Abstract
  2.   Trademarks
  3. 1Device Information
    1. 1.1 Product Description
    2. 1.2 Device Details
  4. 2Total Dose Test Setup
    1. 2.1 Test Overview
    2. 2.2 Test Description and Facilities
    3. 2.3 Test Setup Details
    4. 2.4 Test Configuration and Condition
  5. 3Tested Parameters
  6. 4Total Ionizing Dose Characterization Test Results
    1. 4.1 Total Ionizing Dose Characterization Summary Results
  7. 5References
  8.   A TID Reports

Total Ionizing Dose Characterization Summary Results

The following list summarizes the TID characterization results:

  • The parametric data for the TMP9R00-SP passes up to 100-krad(Si) HDR.
  • The TMP9R00-SP passes the post electrical test over all conditions below 100 krad(Si).
  • Overall radiation performance is solid. There were no functional or parametric failures at any read point. All data sheet parameters pass at all exposure levels with margin. However, radiation end-point limits for the noted parameters are ensured only for the conditions as specified in MIL-STD-883, method 1019,
    condition A.