SNAU264 July   2021

 

  1. 1 Trademarks
  2. 2 General Description
    1. 2.1 Features
  3. 3 Quick Setup
    1. 3.1 Setup Procedure
  4. 4 Signal Path and Control Switches
  5. 5 Power Supplies
  6. 6 Clock Inputs
    1. 6.1 Configuring Board for CDCDB803
  7. 7 Clock Outputs
  8. 8 Using SMBus
    1. 8.1 CDCDB803 SMBus Address
  9. 9 Schematics
  10. 10Bill of Materials

Bill of Materials

Table 10-1 CDCDB800EVM Bill of Materials
Designator Description Manufacturer Part Number Quantity
C1, C9, C36, C40 CAP, CERM, 10 µF, 16 V,+/- 20%, X6S, 0603 MuRata GRM188C81C106MA73D 4
C2, C3, C4, C5, C6, C10, C11, C12, C15, C37, C41 CAP, CERM, 0.1 uF, 10 V, +/- 10%, X7R, 0402 MuRata GRM155R71A104KA01D 11
C16, C35, C39 CAP, CERM, 22 uF, 10 V, +/- 20%, X5R, 0805 Taiyo Yuden LMK212BJ226MG-T 3
C17, C18 CAP, CERM, 10 uF, 10 V, +/- 20%, X5R, 0603 TDK C1608X5R1A106M080AC 2
C19, C20, C21, C30, C31, C32 CAP, CERM, 0.1 uF, 16 V, +/- 5%, X7R, 0603 Kemet C0603C104J4RACTU 6
C22, C28 CAP, CERM, 220 pF, 50 V, +/- 1%, C0G/NP0, 0603 AVX 06035A221FAT2A 2
C23 CAP, CERM, 0.01 uF, 50 V, +/- 5%, X7R, 0603 Kemet C0603C103J5RACTU 1
C25, C26 CAP, CERM, 30 pF, 100 V, +/- 5%, C0G/NP0, 0603 MuRata GRM1885C2A300JA01D 2
C27 CAP, CERM, 2200 pF, 50 V, +/- 10%, X7R, 0603 Kemet C0603C222K5RACTU 1
C29 CAP, CERM, 0.47 uF, 10 V, +/- 10%, X7R, 0603 MuRata GRM188R71A474KA61D 1
C33 CAP, CERM, 1 uF, 35 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 TDK CGA3E1X7R1V105K080AC 1
C34 CAP, CERM, 10 uF, 10 V, +/- 20%, X7R, 0603 MuRata GRM188Z71A106MA73D 1
C38 CAP, CERM, 0.01 uF, 10 V, +/- 10%, X7R, 0603 AVX 0603ZC103KAT2A 1
D1 Diode, Zener, 7.5 V, 550 mW, SMB ON Semiconductor 1SMB5922BT3G 1
D2, D5, D6 LED, Red, SMD Lite-On LTST-C170KRKT 3
D3 Diode, Schottky, 30 V, 0.2 A, SOT-23 Diodes Inc. BAT54-7-F 1
D4 LED, Green, SMD Lite-On LTST-C190GKT 1
H1, H2, H3, H4 Bumpon, Hemisphere, 0.44 X 0.20, Clear 3M SJ-5303 (CLEAR) 4
J1, J2, J7, J8, J9, J10 CONN SMA JACK STR EDGE MNT RF Solutions Ltd. CON-SMA-EDGE-S 6
J3, J4 Terminal Block, 2x1, 2.54mm, TH TE Connectivity 282834-2 2
J5 Receptacle, USB 2.0, Micro-USB Type B, R/A, SMT FCI 10118194-0001LF 1
J6 Header, 100mil, 15x2, Gold, TH Samtec MTSW-115-22-G-D-315 1
JP4, JP5, JP6, JP7 Header, 100mil, 3x1, Gold, TH Samtec TSW-103-07-G-S 4
L1, L2 Ferrite Bead, 330 ohm @ 100 MHz, 2 A, 0805 Wurth Elektronik 742792037 2
L3 Ferrite Bead, 60 ohm @ 100 MHz, 3.5 A, 0603 TDK MPZ1608S600ATAH0 1
LBL1 Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll Brady THT-14-423-10 1
Q1 MOSFET, N-CH, 25 V, 0.22 A, SOT-23 Fairchild Semiconductor FDV301N 1
Q2 MOSFET, N-CH, 50 V, 0.22 A, SOT-23 Fairchild Semiconductor BSS138 1
R1 RES, 2.20, 1%, 0.1 W, 0603 Panasonic ERJ-3RQF2R2V 1
R2, R3, R4, R5, R24, R28, R30, R33, R34, R36, R38, R40, R42, R44, R46, R48 RES, 4.99 k, 1%, 0.063 W, 0402 Yageo America RC0402FR-074K99L 16
R6, R26, R121, R122, R123 RES, 0, 5%, 0.125 W, 0603 Vishay/Beyschlag MCT06030Z0000ZP500 5
R7, R10, R11, R18, R19 RES, 0, 5%, 0.1 W, 0603 Yageo RC0603JR-070RL 5
R21, R22, R54, R58, R59, R60, R61, R64, R65, R66, R67, R69, R70 RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 Vishay-Dale CRCW06030000Z0EA 13
R27, R31, R32, R35, R37, R39, R41, R43, R45, R47 RES, 22, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 Vishay-Dale CRCW060322R0JNEA 10
R49 RES, 33 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 Vishay-Dale CRCW060333K0JNEA 1
R50, R52 RES, 33, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 Vishay-Dale CRCW040233R0JNED 2
R51, R126, R127 RES, 470, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 Vishay-Dale CRCW0603470RJNEA 3
R53 RES, 1.5 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 Vishay-Dale CRCW04021K50JNED 1
R55 RES, 1.2 M, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 Vishay-Dale CRCW06031M20JNEA 1
R56 RES, 100 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 Vishay-Dale CRCW0603100KJNEA 1
R62, R63 RES, 9.1 k, 5%, 0.1 W, 0603 Yageo RC0603JR-079K1L 2
R68 RES, 100, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 Vishay-Dale CRCW0603100RJNEA 1
R71 RES, 510, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 Vishay-Dale CRCW0603510RJNEA 1
R75, R83 RES, 0, 5%, 0.05 W, 0201 Vishay-Dale CRCW02010000Z0ED 2
R76, R84 RES, 47.5, 1%, 0.05 W, 0201 Yageo America RC0201FR-0747R5L 2
S1 Switch, Slide, SPST 8 poles, SMT CTS Electrocomponents 219-8MST 1
S2 Switch, Tactile, SPST-NO, 0.05A, 12V, SMT TE Connectivity FSM4JSMA 1
SH1, SH2, SH3, SH4 Shunt, 100mil, Gold plated, Black Samtec SNT-100-BK-G 4
TP1, TP2, TP3, TP5 Test Point, Multipurpose, Red, TH Keystone 5010 4
TP4, TP6 Test Point, Multipurpose, Black, TH Keystone 5011 2
U1 8-output LP-HCSL clock buffer capable of distributing the reference clocks for PCIe Gen 1-5, QPI, UPI, SAS, and SATA interfaces Texas Instruments CDCDB800RSL 1
U2 150-mA Ultra-Low Noise LDO for RF and Analog Circuits Requires No Bypass Capacitor, NGF0006A (WSON-6) Texas Instruments LP5900SD-3.3/NOPB 1
U3 Single 2-Input Exclusive-OR Gate, DBV0005A (SOT-23-5) Texas Instruments SN74LVC1G86DBVR 1
U4 4-Channel ESD Protection Array for High-Speed Data Interfaces, DRY0006A (USON-6) Texas Instruments TPD4E004DRYR 1
U5 25 MHz Mixed Signal Microcontroller with 128 KB Flash, 8192 B SRAM and 63 GPIOs, -40 to 85 degC, 80-pin QFP (PN), Green (RoHS & no Sb/Br) Texas Instruments MSP430F5529IPN 1
U6 500mA, Adjustable, Low Quiescent Current, Low-Noise, High-PSRR, Single-Output LDO Regulator, DRB0008A (VSON-8) Texas Instruments TPS73533DRBT 1
Y1 Crystal, 24.000 MHz, 20pF, SMD ECS Inc. ECS-240-20-5PX-TR 1
C7, C8, C45, C48 CAP, CERM, 0.1 uF, 10 V, +/- 10%, X7R, 0402 MuRata GRM155R71A104KA01D 0
C13, C14 CAP, CERM, 33 pF, 100 V, +/- 5%, C0G/NP0, 0603 AVX 06031A330JAT2A 0
C24 CAP, CERM, 4.7 µF, 50 V,+/- 10%, X7R, 1206 TDK C3216X7R1H475K160AE 0
C42 CAP, CERM, 1 uF, 35 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 TDK CGA3E1X7R1V105K080AC 0
C43, C46 CAP, CERM, 22 uF, 10 V, +/- 20%, X5R, 0805 Taiyo Yuden LMK212BJ226MG-T 0
C44, C47 CAP, CERM, 10 µF, 16 V,+/- 20%, X6S, 0603 MuRata GRM188C81C106MA73D 0
FID1, FID2, FID3, FID4, FID5, FID6 Fiducial mark. There is nothing to buy or mount. N/A N/A 0
J11, J12, J13, J14, J15, J16, J17, J18, J19, J20, J21, J22 CONN SMA JACK STR EDGE MNT RF Solutions Ltd. CON-SMA-EDGE-S 0
JP1, JP2, JP3 Header, 100mil, 3x1, Gold, TH Samtec TSW-103-07-G-S 0
R8, R12, R16, R20 RES, 100, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 Vishay-Dale CRCW0603100RFKEA 0
R9, R13, R15, R17 RES, 0, 5%, 0.1 W, 0603 Yageo RC0603JR-070RL 0
R14, R23 RES, 0, 5%, 0.125 W, 0603 Vishay/Beyschlag MCT06030Z0000ZP500 0
R25, R29 RES, 4.99 k, 1%, 0.063 W, 0402 Yageo America RC0402FR-074K99L 0
R57 RES, 110 k, 1%, 0.25 W, 1206 Yageo America RC1206FR-07110KL 0
R72 RES, 33 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 Vishay-Dale CRCW060333K0JNEA 0
R73, R74, R79, R80, R85, R86, R91, R92, R97, R98, R103, R105, R109, R110, R115, R116 RES, 84.5, 1%, 0.05 W, 0201 Yageo America RC0201FR-0784R5L 0
R77, R78, R81, R82, R89, R90, R93, R94, R101, R102, R104, R106, R113, R114, R117, R118 RES, 147, 1%, 0.05 W, 0201 Yageo America RC0201FR-07147RL 0
R87, R88, R95, R96, R99, R100, R107, R108, R111, R112, R119, R120 RES, 47.5, 1%, 0.05 W, 0201 Yageo America RC0201FR-0747R5L 0
R124 RES, 18.2 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 Vishay-Dale CRCW040218K2FKED 0
R125 RES, 49.9 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 Vishay-Dale CRCW040249K9FKED 0
U7 500-mA LDO With Power-Good, DRV0006A (WSON-6) Texas Instruments TPS74501PDRVR 0