SNAU264 July   2021

 

  1. Trademarks
  2. General Description
    1. 2.1 Features
  3. Quick Setup
    1. 3.1 Setup Procedure
  4. Signal Path and Control Switches
  5. Power Supplies
  6. Clock Inputs
    1. 6.1 Configuring Board for CDCDB803
  7. Clock Outputs
  8. Using SMBus
    1. 8.1 CDCDB803 SMBus Address
  9. Schematics
  10. 10Bill of Materials

Quick Setup

To quickly set up and operate the board with basic equipment, refer to the setup procedure below and test setup shown in Figure 3-1.

GUID-20210706-CA0I-KHLW-7QLD-0QTRBCVNXQG3-low.pngFigure 3-1 CDCDB800 Evaluation Board Quick Start Setup