SNAU264 July   2021

 

  1. 1 Trademarks
  2. 2 General Description
    1. 2.1 Features
  3. 3 Quick Setup
    1. 3.1 Setup Procedure
  4. 4 Signal Path and Control Switches
  5. 5 Power Supplies
  6. 6 Clock Inputs
    1. 6.1 Configuring Board for CDCDB803
  7. 7 Clock Outputs
  8. 8 Using SMBus
    1. 8.1 CDCDB803 SMBus Address
  9. 9 Schematics
  10. 10Bill of Materials

Clock Outputs

Output transmission lines use 42.5-Ω single-ended impedance, 85-Ω differential impedance. EVM supports LP-HCSL outputs AC-coupled to the SMA connectors labeled CKx_P/N.

Active output traces should be properly terminated; otherwise any unused output pin can be disconnected from the output trace by removing the 0-Ω series resistor.

See previous table Table 3-1 for switch settings.